Publish your products
Mira Go 10.8kW
Mira Go 10.8kW
Mira Go 10.8kW
Mira Go 10.8kW
Mira Go 10.8kW
Mira Go 10.8kW

    Mira Go 10.8kW

    Perfect for your contemporary bathroom, the Mira Go electric shower is designed to last up to 50% longer than similar electric showers, with its clever Mira Clearscale™ technology. This electric shower is easy to use, with separate temperature and power controls, helping you fine tune your perfect showering experience. Plus enjoy greater coverage from the large 110mm single spray showerhead.
    Specification
    • Control type: Pressure stabilised Supply Voltage: 230v + 10% Supply rating 40 amp Terminal block connections: Maximum 16mm131 Water entry points: Left (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: 15mm plastic stub, compression or push-fit fittings Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (7 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Separate temperature and flow controls Eco setting saves water Mira Clearscale™ technology reduces limescale by up to 50% Single spray mode showerhead with rub clean nozzles
    Technical specification
    • Unique ref.GO108
    • Product familyElectric
    • Product groupGo
    • TypeObject (single object)
    • Date of publishing2021-08-11
    • Edition number1
    • Height (mm)675
    • Width (mm)220
    • Depth (mm)101
    Related
    • Material mainABS
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)2.59
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_60_60_96_26
    • Uniclass 2015 DescriptionElectric instantaneous shower units

    Region availability

    Europe
    Ireland
    United Kingdom