Mira Play is designed to perfectly complement any contemporary bathroom. This electric shower is both affordable and efficient and with the patented Mira Clearscale™ technology you can be sure of a longer lasting, better performing shower.
Specification
Control type: Pressure stabilised
Supply Voltage: 230v + 10%
Supply rating 40 amp
Terminal block connections: Maximum 16mm2
Water entry points: Left (rising, falling and rear)
Cable entry points: Left (rising, falling and rear)
Inlet connections: 15mm plastic stub, compression or push-fit fittings
Outlet connections: 1/2" BSP Male
Minimum maintained pressure: 0.7 bar (7 metre head)
Maximum maintained pressure: 5.0 bar (50 meter head)
Maximum static pressure: 10.0 bar (100 metre head)
Separate power and temperature controls
Three power settings
Mira Clearscale™ technology reduces limescale by up to 50%
110mm four spray showerhead with rub-clean nozzles