Publish your products
Mira Flight Low Rectangle 1200 x 760 Tray 0 Upstands
Mira Flight Low Rectangle 1200 x 760 Tray 0 Upstands
Mira Flight Low Rectangle 1200 x 760 Tray 0 Upstands
Mira Flight Low Rectangle 1200 x 760 Tray 0 Upstands

    Mira Flight Low Rectangle 1200 x 760 Tray 0 Upstands

    Slim, sleek and strong, experience one of the lowest trays on the market with the Mira Flight Low Rectangle shower tray. At a super slim 40mm depth
    Specification
    • Incredibly strong and easy to fit Robust optional riser kit featuring strong 'push-fit' legs for solid floor installation Strong acrylic capped, resin stone for a far tougher product Low-profile 40mm shower tray perfect for a contemporary bathroom Powerful self cleaning Chrome Vortex waste included Includes BioCote® to reduce bacteria and mould growth by up to 99.9%
    Technical specification
    • Unique ref.FLIGHTLOWREC1200X760
    • Product familyShower Trays
    • Product groupFlight Low
    • TypeObject (single object)
    • Date of publishing2021-07-21
    • Edition number1
    • Height (mm)760
    • Width (mm)1200
    • Depth (mm)40
    Related
    • Material mainAcrylic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)29.69
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationFloor
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays

    Region availability

    Europe
    Ireland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit