Publish your products
Mira Flight Quadrant 900 x 900 Tray 2 Upstands
Mira Flight Quadrant 900 x 900 Tray 2 Upstands
Mira Flight Quadrant 900 x 900 Tray 2 Upstands
Mira Flight Quadrant 900 x 900 Tray 2 Upstands

    Mira Flight Quadrant 900 x 900 Tray 2 Upstands

    There's more to the Mira Flight Quadrant shower tray than meets the eye. Contemporary, tough and stylish it is designed to retain its colour and comes complete with BioCote® technology, proven to reduce bacteria by up to 99.9%.
    Specification
    • Two optional Riser Kits featuring strong push fit legs for solid floor applications - flexible height or flush fit options Optional up-stand kit forms a seal to the tray and provides an upstand to tile onto Strong acrylic capped, resin stone for a far tougher product 90mm profile White Opella waste included Includes BioCote® to reduce bacteria and mould growth by up to 99.9%
    Technical specification
    • Unique ref.FLIGHTQUAD900X9002UPS
    • Product familyShower Trays
    • Product groupFlight
    • TypeObject (single object)
    • Date of publishing2021-07-29
    • Edition number1
    • Height (mm)900
    • Width (mm)900
    • Depth (mm)90
    Related
    • Material mainAcrylic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)29.02
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationFloor
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays

    Region availability

    Europe
    Ireland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit