Publish your products
Mira Sprint Multi-Fit 10.8kW
Mira Sprint Multi-Fit 10.8kW
Mira Sprint Multi-Fit 10.8kW
Mira Sprint Multi-Fit 10.8kW
Mira Sprint Multi-Fit 10.8kW

    Mira Sprint Multi-Fit 10.8kW

    For a hassle-free replacement electric shower, look no further than the Mira Sprint Multi-Fit™. With multiple water and cable entry points, it's designed to easily replace most electric showers and , with Mira Clearscale™ technology, your Mira Sprint will last up to 50% longer than similar electric showers. Plus, the large 110mm showerhead gives you greater coverage, and simply choose from 4 spray experiences to personalise your showering experience. Lasting and affordable, Mira Sprint Multi-Fit is perfect for replacing either a Mira or other brands of electric shower.
    Specification
    • Control type: Pressure stabilised Supply Voltage: 230v + 10% Supply rating 45 amp Terminal block connections: Maximum 16mm2 Water entry points: Left or right (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: 15mm plastic stub, compression or push-fit fittings Outlet connections: 1/2" BSP Male Minimum maintained pressure: 1 bar (10 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Perfect for replacing an existing Mira or other brands of electric showers. Adjustable slide bar fits over holes left by a previous shower kit Eco setting saves water Mira Clearscale™ technology reduces limescale by up to 50% Four spray showerhead with rub clean nozzles Separate temperature and flow controls
    Technical specification
    • Unique ref.SPRINTMTF108
    • Product familyElectric
    • Product groupSprint
    • TypeObject (single object)
    • Date of publishing2021-08-10
    • Edition number1
    • Height (mm)675
    • Width (mm)225
    • Depth (mm)107
    Related
    • Material mainABS
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)2.889
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_60_60_96_26
    • Uniclass 2015 DescriptionElectric instantaneous shower units

    Region availability

    Europe
    Ireland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit