Publish your products
K-10542 Traditional 24" ADA compliant grab bar
Kohler

K-10542 Traditional 24" ADA compliant grab bar

With its smooth, rounded contours, this ADA-compliant grab bar provides a safe and sturdy support for a variety of bathroom decors. Its 24-inch length offers a wide handle for comfortable gripping, while high-quality metal construction ensures long-term functionality.

Features

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • The Oil-Rubbed Bronze finish on this product does not include copper highlights as shown.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-10542
  • Product familyAccessories
  • Product groupTraditional
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)2.81
  • Width (inches)2.75
  • Depth (inches)24
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17 21
  • OmniClass TitleBathtub Grab Bars

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit