Publish your products
5454 54" x 54" alcove bath with integral flange
5454 54" x 54" alcove bath with integral flange
    Kohler

    5454 54" x 54" alcove bath with integral flange

    Stretch out and relax--while keeping your bath's footprint at a minimum. This two-person corner bath features an integrated flange that helps protect the surrounding walls from water damage.

    Features

    • Spacious design accommodates up to two bathers
    • Corner layout minimizes footprint without compromising bathing area
    • Integral lumbar support and armrests offer extra comfort while bathing
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation
    • Integral faucet deck

    Material

    • Acrylic

    Installation

    • Corner alcove

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1155-F
    • Product familyBathtubs
    • Product group5454
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)21.19
    • Width (inches)54
    • Depth (inches)54
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States