Bathroom sink gooseneck spout with aerator

Simple, clean lines with dependable KOHLER quality-the 5" gooseneck lavatory spout with flange features solid brass construction and offers 2.5 gpm flow.

Features

  • 5" (127 mm) gooseneck spout.
  • Standard aerator.
  • Lower flow aerator options available (see Kohler Price Book).
  • Flange.
  • External NPT connection.
  • 2.2 gal/min (8.3 l/min) maximum flow rate [max at 60 psi.

Cannot ship to California, Colorado, Hawaii and Washington due to state limitations.

Material

  • Brass construction.
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Canada
Mexico
United States