Publish your products
K-1935 Ballast® 48" x 36" shower base with center drain
K-1935 Ballast® 48" x 36" shower base with center drain
K-1935 Ballast® 48" x 36" shower base with center drain
K-1935 Ballast® 48" x 36" shower base with center drain
K-1935 Ballast® 48" x 36" shower base with center drain
    Kohler

    K-1935 Ballast® 48" x 36" shower base with center drain

    The Ballast shower base makes installation simple, whether you're remodeling your bathroom or planning for new construction. The ultra-low threshold creates a sleek appearance and eases getting in and out of the shower, while durable resin concrete core construction provides a solid, quality feel underfoot. A smart alternative to tile, this one-piece shower base offers easy maintenance and less risk of leakage.

    FEATURES

  • Low-threshold design for easy entry and exit.
  • Single threshold for alcove installation with integral tile-in flange.
  • Durable acrylic with resin concrete core construction.
  • Center drain.
  • Allows for quick and easy mortar-less installation.
  • Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1935
    • Product familyShowers
    • Product groupBallast®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)2.87
    • Width (inches)36
    • Depth (inches)48
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States