Publish your products
K-2005 Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes
K-2005 Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes
K-2005 Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes
    Kohler

    K-2005 Kingston™ 21-1/4" x 18-1/8" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes

    Here's a wall-mount lavatory that can stand up to high-volume usage. Vitreous china construction offers years of durable performance. The ultra-thick enamel with high-gloss finish resists staining, scratching and chipping to maintain its lustrous sheen and allow for easy cleaning.

    FEATURES

    • Made from premium materials that withstand high-volume usage.
    • Constructed of vitreous china.
    • 21-1/4"L x 18-1/8"W.
    • Wall-mount installation.
    • Faucet not included.
    • Includes wall hanger.
    • Drilled for concealed arm carrier.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2005
    • Product familySinks
    • Product groupKingston™
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)12.25
    • Width (inches)18.12
    • Depth (inches)21.25
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit