Publish your products
Artifacts™ 66-1/8" x 32-1/2" freestanding bath
Kohler

Artifacts™ 66-1/8" x 32-1/2" freestanding bath

Inspired by the charm of turn-of-the-century homes, an Artifacts freestanding bath is like a vintage treasure rediscovered, enhanced by the comforts of modern design. The rim's gentle curve offers added neck support while the center's lower height allows for easy access in and out of the bath. The smooth enameled interior is complemented by a Spring Green painted finish on the exterior. Customize your Artifacts bath with ball-and-claw feet available in complementing colors. Safeguard® slip-resistant surface enhances safety.

Features

  • Freestanding design creates a striking focal point in your bathing area
  • Integral lumbar support on both ends
  • Safeguard® slip-resistant surface provides excellent traction underfoot
  • Painted exterior in Spring Green
  • Coordinates with other products in the Artifacts collection

Material

  • KOHLER® enameled cast iron

Installation

  • Freestanding
  • Requires K-7159 drain (sold separately)
  • Requires K-204 ball-and-claw feet (sold separately)

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-21000-PSG
  • Product familyBathtubs
  • Product groupArtifacts®
  • TypeObject (single object)
  • Date of publishing2024-01-04
  • Edition number1
  • Height (inches)27.88
  • Width (inches)32.5
  • Depth (inches)66.13
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit