Publish your products
K-2189-8 Portrait® Drop-in bathroom sink with 8" widespread faucet holes
K-2189-8 Portrait® Drop-in bathroom sink with 8" widespread faucet holes
    Kohler

    K-2189-8 Portrait® Drop-in bathroom sink with 8" widespread faucet holes

    The Portrait collection captures the understated sophistication of French Provincial design, yet is versatile enough to fit many bathroom styles. The sculpted lines and soft edges of this Portrait basin reflect the classic contours found in traditional furniture.

    FEATURES
    • 8-inch center faucet holes.
    • Oval basin.
    • Coordinates with other products in the Portrait collection.
    Material
    • Vitreous china.
    Installation
    • Drop-in

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2189-8
    • Product familySinks/Lavatories
    • Product groupPortrait®
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)8.88
    • Width (inches)22.63
    • Depth (inches)18.88
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States