Publish your products
82-liter stainless steel dual-bin step trash can
Kohler

82-liter stainless steel dual-bin step trash can

Crafted with thoughtful details and smart functionality, the KOHLER® dual-bin step trash can collection will simplify your daily home routine and meet the style demands of its surroundings. This 82-liter step trash can has been designed to fit and any brand of 13-gallon trash bags. Each bin has a Quiet-Close™ bifold lid which slides open with its own sturdy foot pedal, allowing for hygienic, hands-free use. The trash can has an efficient footprint with clean lines and flush features, so it can be placed in compact locations — right against the wall or cabinets — with a unique lid design that stays clear of its surroundings during operation and bag changes.

Features

  • Hands-free operation with two durable metal foot pedals
  • Each bifold lid folds back independently and slowly flattens when closing
  • Quiet-Close™ lids close gently and silently
  • Compact design fits in tight places
  • Hinge design protects wall from scuffs
  • Designed to fit any brand of 13-gallon (49-liter) trash bag
  • Fingerprint-resistant finish stays clean longer
  • Raised liners and rotating, locking rims for easy bag changes
  • Removable plastic liners are easy to clean
  • Cleans easily with a microfiber cloth. No need for chemicals or abrasives
  • Box includes: 82-liter dual-bin step can with bifold lids and removable liner bins

Material

  • Durable stainless steel construction

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-23828
  • Product familySanitary
  • Product groupKohler
  • TypeObject (single object)
  • Date of publishing2024-02-09
  • Edition number1
  • Height (inches)26.43
  • Width (inches)22.95
  • Depth (inches)16.58
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Trash Cans
  • ETIM CodeEG017910
  • ETIM NameAccessories for sanitary devices
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit