Publish your products
K-25087-SSRA Kingston™ Two-piece elongated 1.28 gpf toilet with right-hand trip lever and antimicrobial finish
K-25087-SSRA Kingston™ Two-piece elongated 1.28 gpf toilet with right-hand trip lever and antimicrobial finish
K-25087-SSRA Kingston™ Two-piece elongated 1.28 gpf toilet with right-hand trip lever and antimicrobial finish
    Kohler

    K-25087-SSRA Kingston™ Two-piece elongated 1.28 gpf toilet with right-hand trip lever and antimicrobial finish

    The Kingston™ two-piece toilet is precision-engineered to deliver uncompromising performance and beautiful form to commercial and hospitality installations. The Class Five® flushing technology offers virtually plug-free performance, rinsing power and simple serviceability. This WaterSense®-labeled high-efficiency toilet brings you annual water savings and can contribute to obtaining LEED® credits.

    Features 

    • Ideal for commercial installations.
    • Antimicrobial finish inhibits the growth of mold-, mildew-, stain-, and odor-causing bacteria on the fixture surface. This product does not protect users against bacteria, viruses, or other disease organisms. Always clean and wash this product thoroughly before and after each use.
    • Two-piece design.
    • Elongated bowl offers added room and comfort.
    • 1.28 gpf (4.8 lpf).
    • Durable metal right-hand Polished Chrome trip lever.
    • 2-1/8" (54 mm) fully glazed trapway.
    • Easy-to-service silicone seal.
    • Sanitary guard where bowl and tank meet for ease of cleaning.
    • Encapsulated bolts prevent rust and corrosion.
    • Combination consists of the K-25086-SS bowl and K-25100-RA tank.

    Technology 

    • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
    • Class Five® flushing technology offers virtually plug-free performance and rinsing power for a clean bowl.
    • Class Five® canister allows water to flow out of the tank from all sides (360 degrees), increasing the power and effectiveness of the flush.
    • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
    • Durable canister design has 90% less exposed seal material than a 3" flapper for leak-free performance.

    Installation 

    • Three-bolt quick-connect installation.
    • Standard 12" (305 mm) rough-in.
    • Seat and supply line sold separately.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-25087-SSRA
    • Product familyToilets
    • Product groupKingston™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)29.5
    • Width (inches)18.75
    • Depth (inches)29.87
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 42 13.13
    • CSI MasterFormat 2014 TitleCommercial Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States