Publish your products
Ceric® 60" x 29" freestanding bath
Kohler

Ceric® 60" x 29" freestanding bath

Clean, elegant, and contained, Ceric expresses contemporary warmth and simplicity. This Ceric freestanding bath lets you indulge in a deep, immersive soak as you relax against the sloped lumbar support. The sleek, one-piece seamless acrylic construction offers exceptional durability, with thoughtful touches like built-in integral overflow, toe-tap drain, and location versatility.

Features

  • Freestanding design creates a striking focal point in your bathing area
  • 17" (432 mm) depth offers a deep soaking experience
  • Integral lumbar support
  • Slotted overflow allows for deep soaking
  • Center toe-tap drain color-matched to the bath

Material

  • Acrylic

Installation

  • Freestanding

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-25984
  • Product familyBathtubs
  • Product groupCeric®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)23.05
  • Width (inches)29.05
  • Depth (inches)59.92
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit