Publish your products
K-26052 Essential 22" x 34" rectangle decorative mirror
Kohler

K-26052 Essential 22" x 34" rectangle decorative mirror

4.2 out of 5 stars4.2(5 reviews)

Reflecting Kohler signature quality and attention to detail, the KOHLER® Essential mirror collection is the perfect way to complete your space. Drawing on simplicity and versatility, the collection is available in three soft silhouettes and a variety of dynamic finishes. Add a touch of sophistication and character to any part of the home with a KOHLER® Essential mirror.

FEATURES

  • Clean and timeless design allows for use in any interior space.
  • Mounts vertically or horizontally depending on the look you want to create.
  • KOHLER logo delicately etched on lower mirror face.
  • Frame maintains a durable, long-lasting finish.
  • Finishes coordinate with KOHLER® faucet and lighting products.

Material

  • Premium metal and mirrored glass construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Mounting kit ensures quick and easy installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26052
  • Product familyFurniture
  • Product groupEssential
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)34.06
  • Width (inches)22
  • Depth (inches)1.37
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Mirrors
  • Uniclass 2015 CodePr_25_71_53
  • Uniclass 2015 DescriptionMirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit