Publish your products
Occasion™ Toilet paper holder with tray
Occasion™ Toilet paper holder with tray
Occasion™ Toilet paper holder with tray
    Kohler

    Occasion™ Toilet paper holder with tray

    Unapologetically luxurious and truly unforgettable, Occasion bathroom accessories draw inspiration from 1960s Hollywood glamour and extravagance. Fashioned after the era’s sleek dress lines and bold car designs, the Occasion collection reflects graceful elegance, blending classic midcentury style with modern design. Customize your bathroom with the collection’s distinctive pentagonal accents, faceted bases, flowing lines, and delicate edges. The toilet paper holder with storage tray adds elegance and function to your space—in finishes to match your faucet and other accessories.

    Features

    • Open-ended holder makes changing toilet paper quick and simple
    • Storage tray is convenient for holding personal items
    • Part of the Occasion bathroom faucet and accessory collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Tools, installation hardware, and template included

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-27128
    • Product familyAccessories
    • Product groupOccasion™
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)4.43
    • Width (inches)9.81
    • Depth (inches)5.54
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • ETIM CodeEC010907
    • ETIM NameRecess for tissue holder
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit