Publish your products
K-31658 Cimarron® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf toilet
K-31658 Cimarron® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf toilet
K-31658 Cimarron® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf toilet
    Kohler

    K-31658 Cimarron® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf toilet

    The Cimarron Comfort Height toilet has become an enduring symbol of power and timeless beauty. Trusted for years by professionals and homeowners, Cimarron features Kohler’s most complete flush, Revolution 360 swirl flush powered by the AquaPiston flush valve. Revolution 360 swirl flushing technology keeps your bowl cleaner longer than a conventional flush. Installation saves you time and money, too, with Kohler’s patent-pending two-bolt tank-to-bowl omnidirectional leveling system.

    Features

    • Two-piece design.
    • Elongated bowl offers added room and comfort.
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
    • 1.28 gpf (4.8 lpf).
    • Left-hand Polished Chrome trip lever.
    • 2-1/8" (54 mm) fully glazed trapway.
    • Revolution 360® flushing technology generates a forceful swirling motion to keep the bowl clean longer.
    • Sanitary guard where bowl and tank meet for ease of cleaning.
    • CleanCoat® surface treatment inhibits the growth of water scale and mineral stains for improved ease of cleaning.
    • Quiet-Close™ elongated seat allows seat to close quietly.
    • Omnidirectional leveling system makes leveling easier than ever by providing a fast, secure, and reliable installation.
    • The Complete Solution toilets provide everything you need, including bowl, tank, seat, wax ring, and hardware.

    Technology 

    • AquaPiston® canister optimizes the flow out of the tank, harnessing gravity and the natural powerful reducing cascade of water to increase the power and effectiveness of the flush.
    • Easy-to-flush canister design requires less force to actuate than a 3" (76 mm) flapper, and has 90% less exposed seal material which resists conditions that cause wear, tear, shrinkage and swelling.

    Installation 

    • Standard 12" (305 mm) rough-in.
    • Supply line sold separately.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31658
    • Product familyToilets
    • Product groupCimarron® Comfort Height®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)31.19
    • Width (inches)18.62
    • Depth (inches)28.79
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States