Publish your products
K-3202 Brockway™ 4' wall-mount wash sink with 2 faucet holes
K-3202 Brockway™ 4' wall-mount wash sink with 2 faucet holes
    Kohler

    K-3202 Brockway™ 4' wall-mount wash sink with 2 faucet holes

    The Brockway wash sink offers a classic look with the durability of KOHLER Cast Iron. This wall-mount lavatory features drillings for two Triton Bowe Cannock faucets and one Cannock soap dish.

    Features

    • Kohler plumbing products mean beautiful form as much as reliable function
    • Drilled for two K-730T70 Triton® Bowe® Cannock™ faucets and one K-8880 soap dish
    • Constructed KOHLER® Cast Iron
    • Acid resistant enamel finish
    • The bottom of the sink is an unpainted, ground-coat surface.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3202
    • Product familySinks
    • Product groupBrockway™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)15.62
    • Width (inches)17.5
    • Depth (inches)48
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit