Publish your products
K-33536-ASB Hearthaven™ 30" bathroom vanity set
Kohler

K-33536-ASB Hearthaven™ 30" bathroom vanity set

Neoclassical detailing embraces modern design and colors in the texturally captivating Hearthaven collection. Featuring ribbed panels inset on picture frame-like stacked drawer and door molding, Hearthaven vanities get a lift from chunky tapered feet. Traditional shaped cabinets adorned with classic brushed nickel hardware, Hearthaven pieces come ready for do-it-yourself installers. Personalize your bathroom furniture with choice of color; cabinet, countertop, sink, and brushed nickel hardware are included with the vanity set. Additional hardware finishes are available (sold separately).

Features   
  • Set includes cabinet, precut quartz vanity top, sink, legs, and hardware in standard finish.
  • One full-extension 12¾" (325 mm) drawer with soft-close side-mount slides.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • 18" (457 mm) cabinet interior provides ample storage space.
  • Finish-matched cabinet interior offers generous clearance for plumbing.
  • Quartz vanity top adds beauty and long-lasting durability.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33542 upgraded hardware finishes, K-25815 quartz backsplash, and K-25819 quartz side splash (sold separately).
Material
  • Solid wood and moisture-resistant MDF.
  • Painted exterior.
Installation
  • Easy installation – no special tools required.
  • Separate vanity top makes for simplified installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33536-ASB
  • Product familyFurniture
  • Product groupHearthaven™
  • TypeObject (single object)
  • Date of publishing2021-09-30
  • Edition number1
  • Height (inches)35.78
  • Width (inches)30.55
  • Depth (inches)18.92
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States