Publish your products
K-33549-ASB Southerk™ 28" x 24" wall cabinet
Kohler

K-33549-ASB Southerk™ 28" x 24" wall cabinet

Elegant and mysterious, Southerk bathroom cabinetry evokes contemporary class with a nod to the traditional for an aesthetic that suits any style. Frame-like molding on door-front panels are further adorned with elongated decorative handles. Make your everyday storage uniquely yours with choice of color. Wall cabinet and brushed nickel hardware are included (additional finishes sold separately).

Features

  • Includes cabinet and hardware in standard finish.
  • Open shelf offers easy access to storage, while interior shelf provides ample space for extra toilet paper.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • Finish-matched 10"-deep cabinet interior.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33550 upgraded hardware finishes (sold separately).

Material

  • Solid wood and moisture-resistant MDF.
  • Painted exterior.

Installation

  • Easy installation – no special tools required.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33549-ASB
  • Product familyFurniture
  • Product groupSoutherk™
  • TypeObject (single object)
  • Date of publishing2021-11-29
  • Edition number1
  • Height (inches)28
  • Width (inches)24
  • Depth (inches)10
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States