Publish your products
K-33555-ASB Seer™ 60" bathroom vanity set
Kohler

K-33555-ASB Seer™ 60" bathroom vanity set

Inspired by midcentury modern design, the Seer bathroom cabinet collection is adorned with elegant lines, subtle textures, and minimalist simplicity, bridging the gap between commonplace and niche. Raised-center door and stacked drawer panels add visual interest, along with sharply squared hardware pulls featuring subtle details. Vanity set includes cabinet, quartz countertop, sinks, finish-matched legs, and brushed nickel hardware. Contrasting stained-wood legs and additional hardware finishes are also available (sold separately).

Features

  • Set includes cabinet, precut quartz vanity top, sinks, legs, and hardware in standard finish.
  • Two full-extension 12¾" (325 mm) drawers with soft-close side-mount slides.
  • Two 18" (457 mm) cabinet interior spaces provide ample storage.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • Finish-matched cabinet interior offers generous clearance for plumbing.
  • Quartz vanity top adds beauty and long-lasting durability.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33558 upgraded hardware finishes, K-25818 quartz backsplash, K-25819 quartz side splash, and K-32817-SH6 upgraded legs (sold separately).

Material

  • Solid wood and moisture-resistant MDF.
  • Painted exterior.

Installation

  • Easy installation – no special tools required.
  • Separate vanity top makes for simplified installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33555-ASB
  • Product familyFurniture
  • Product groupSeer™
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (inches)35.78
  • Width (inches)60.12
  • Depth (inches)18.04
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States