Publish your products
K-33582-ASB Winnow™ 70" x 24" linen tower
Kohler

K-33582-ASB Winnow™ 70" x 24" linen tower

Timeless, simplistic pieces updated for the modern home, Winnow bathroom cabinets are at once familiar and different. Tapered legs and symmetrical design are recognizably Shaker, while beveled door and drawer fronts and hardware with rounded corners deliver fresh details. The perfect balance of classic, elegant, and versatile, Winnow vanities come to life when you select your cabinet color. Linen tower cabinet, legs, and brushed nickel hardware are included. Additional hardware finishes are available (sold separately).

Features

  • Includes cabinet, matching painted legs, and hardware in standard finish.
  • Two full-extension 12¾" (325 mm) drawers with soft-close side-mount slides.
  • 18" (457 mm) cabinet interior with two shelves provides ample storage space.
  • Finish-matched cabinet interior.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33584 upgraded hardware finishes (sold separately).

Material

  • Solid wood and moisture-resistant MDF.
  • Painted exterior.

Installation

  • Easy installation – no special tools required.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33582-ASB
  • Product familyFurniture
  • Product groupWinnow™
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (inches)69.84
  • Width (inches)24
  • Depth (inches)18.76
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States