Publish your products
K-3554-RA Barrington™ Two-piece elongated 1.6 gpf toilet with Pressure Lite® flushing technology and right-hand trip lever
K-3554-RA Barrington™ Two-piece elongated 1.6 gpf toilet with Pressure Lite® flushing technology and right-hand trip lever
    Kohler

    K-3554-RA Barrington™ Two-piece elongated 1.6 gpf toilet with Pressure Lite® flushing technology and right-hand trip lever

    Get robust flushing power every time with KOHLER Pressure Assist technology. The Barrington Pressure Lite elongated toilet bowl drains horizontally - no sleeving, channeling, or drains running through floors. Combine with a seat to complete your Pressure Lite toilet.

    Features

    • Vitreous china.
    • Elongated bowl
    • Equipped with Sloan FLUSHMATE®– Sloan® Valve Company.
    • Polished chrome trip lever.
    • Rear outlet.
    • 12" (305 mm) x 10" (254 mm) water area.
    • 4" (102 mm) rough-in.
    • Less seat and supply.
    • 1.6 gpf (6.0 lpf).
    • 31-1/2" (800 mm) x 21-1/4" (540 mm) x 29-1/4" (743 mm).
    • Note: This product cannot be shipped to CA, CO and TX.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3554-RA
    • Product familyToilets
    • Product groupBarrington™
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    • Height (inches)29.25
    • Width (inches)21.25
    • Depth (inches)31.5
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States