Publish your products
K-3577-T Wellworth® Classic Two-piece round-front 1.28 gpf toilet with tank cover locks
Kohler

K-3577-T Wellworth® Classic Two-piece round-front 1.28 gpf toilet with tank cover locks

This water-saving version of the industry-leading Wellworth toilet brings graceful, streamlined design to the bath. At 1.28 gallons per flush, this high-efficiency toilet conserves up to 16,500 gallons of water per year compared to a 3.5-gallon toilet. Innovative technology ensures a high-performance flush for cleanliness. The round-front bowl conveniently fits smaller bath and powder rooms.

FEATURES

  • Two-piece toilet.
  • Round-front bowl offers an ideal solution for smaller baths and powder rooms.
  • 1.28 gallons per flush (gpf).
  • Standard left-hand trip lever included.
  • Tank locks included.
  • Combination consists of the K-4436-T tank and the K-4197 bowl.
  • Coordinates with other products in the Wellworth collection.

Technology

  • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
  • KOHLER's canister flush valve harnesses the natural force of gravity and optimizes flushing performance.
  • Class Five® flushing technology offers virtually plug-free performance and rinsing power for a clean bowl.

Installation

  • Standard 12-inch rough-in.
  • Seat and supply line not included.

Water Conservation & Rebates

  • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.
  • Eligible for consumer rebates in some municipalities.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-3577-T
  • Product familyToilets
  • Product groupWellworth® Classic
  • TypeObject (single object)
  • Date of publishing2011-06-24
  • Edition number1
  • Height (inches)25.25
  • Width (inches)19.62
  • Depth (inches)27.5
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States