Publish your products
K-37054 Alteo® Pivoting toilet paper holder
K-37054 Alteo® Pivoting toilet paper holder
K-37054 Alteo® Pivoting toilet paper holder
    Kohler

    K-37054 Alteo® Pivoting toilet paper holder

    Streamlined for contemporary style, Alteo accessories match Alteo faucets to provide a coordinated look for your bathroom. Constructed of durable metal, this toilet tissue holder uses an innovative pivot mechanism that simplifies changing tissue rolls.

    FEATURES

    • Pivoting holder makes changing toilet tissue quick and simple.
    • Premium metal construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with Alteo faucets and accessories.

    Installation

    • Tools and installation template included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-37054
    • Product familyAccessories
    • Product groupAlteo®
    • TypeObject (single object)
    • Date of publishing2014-10-03
    • Edition number1
    • Height (inches)2.12
    • Width (inches)3.12
    • Depth (inches)10.25
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit