Publish your products
K-37056 Alteo® Vertical toilet paper holder
K-37056 Alteo® Vertical toilet paper holder
K-37056 Alteo® Vertical toilet paper holder
    Kohler

    K-37056 Alteo® Vertical toilet paper holder

    Streamlined for contemporary style, Alteo accessories match Alteo faucets to provide a coordinated look for your bathroom. Constructed of durable metal, this toilet tissue holder has an innovative vertical design for easy use and unique style.

    FEATURES

    • Vertical holder makes changing toilet tissue quick and simple.
    • Premium metal construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with Alteo faucets and accessories.

    Installation

    • Tools and installation template included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-37056
    • Product familyAccessories
    • Product groupAlteo®
    • TypeObject (single object)
    • Date of publishing2014-10-03
    • Edition number1
    • Height (inches)7.87
    • Width (inches)4.37
    • Depth (inches)3
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers

    Region availability

    North America
    Canada
    Mexico
    United States