Publish your products
K-3826 Portrait® Comfort Height® One-piece compact elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
K-3826 Portrait® Comfort Height® One-piece compact elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
K-3826 Portrait® Comfort Height® One-piece compact elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
K-3826 Portrait® Comfort Height® One-piece compact elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
K-3826 Portrait® Comfort Height® One-piece compact elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
K-3826 Portrait® Comfort Height® One-piece compact elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
K-3826 Portrait® Comfort Height® One-piece compact elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
K-3826 Portrait® Comfort Height® One-piece compact elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
    Kohler

    K-3826 Portrait® Comfort Height® One-piece compact elongated 1.28 gpf chair height toilet with Quiet-Close™ seat

    The Portrait collection draws its inspiration from the understated sophistication of French Provincial design. With its sculpted lines and soft edges, this Portrait toilet reflects the contours found in traditional furniture yet is versatile enough to fit many bathroom styles. The sleek one-piece compact toilet comes with a gentle-close seat and lid that detach for easy cleaning. A 1.28-gallon flush provides significant water savings of up to 16,500 gallons per year, compared to a 3.5-gallon toilet, without sacrificing performance. This toilet features innovative AquaPiston® technology, a patented flush engine that delivers a fast, powerful, and virtually plug-free flush.

    Features

    • One-piece toilets integrate the tank and bowl into a seamless, easy-to-clean design.
    • Compact elongated bowl offers added comfort while occupying the same space as a round-front bowl.
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
    • 1.28 gallons per flush (gpf).
    • Concealed trapway and Clean Caps® facilitate easier cleaning and enhanced design.
    • Glenbury™ Quiet-Close™ seat with Grip-Tight allows seat to close quietly and quickly unlatch from the toilet for easy removal and convenient cleaning.
    • Polished Chrome lift knob included.
    • Coordinates with other products in the Portrait collection.

    Technology

    • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
    • AquaPiston canister allows water to flow into the bowl from all sides (360 degrees), increasing the power and effectiveness of the flush.
    • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
    • Durable canister design has 90% less exposed seal material than a 3-inch flapper, for leak-free performance.
    • Light-touch canister flush requires a lower actuation force than a flapper.

    Installation

    • Standard 12-inch rough-in.
    • Supply line not included.

    Water Conservation & Rebates

    • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.
    • Eligible for consumer rebates in some municipalities.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3826
    • Product familyToilets
    • Product groupPortrait®
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    • Height (inches)29.38
    • Width (inches)19.94
    • Depth (inches)27.87
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States