Publish your products
K-3888-RA Cimarron® Comfort Height® Two-piece round-front 1.6 gpf chair height toilet with right-hand trip lever
Kohler

K-3888-RA Cimarron® Comfort Height® Two-piece round-front 1.6 gpf chair height toilet with right-hand trip lever

Featuring the classic, versatile look of the Cimarron collection, this two-piece toilet combines high-powered flush performance with graceful curves. This toilet features innovative AquaPiston technology, a patented flush engine that delivers a fast, powerful, and virtually plug-free flush. The round-front bowl is positioned at a convenient height for comfort and ease of use.

Features

  • Two-piece toilet.
  • Round-front bowl offers an ideal solution for smaller baths and powder rooms.
  • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
  • 1.6 gallons per flush (gpf).
  • 2-1/8-inch glazed trapway.
  • Right-hand Polished Chrome trip lever included.
  • Combination consists of the K-4347 bowl and the K-4167 tank.
  • Coordinates with other products in the Cimarron collection.
  • Durable canister design has 90% less exposed seal material than a 3-inch flapper, for leak-free performance
  • Note: This product cannot be shipped to CA, CO and TX.

Technology

  • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
  • AquaPiston canister allows water to flow into the bowl from all sides (360 degrees), increasing the power and effectiveness of the flush.
  • Flush valve's 3: 2 ratio harnesses the natural force of gravity and optimizes flush performance.
  • Durable canister design has 90% less exposed seal material than a 3-inch flapper, for leak-free performance.
  • Light-touch canister flush requires a lower actuation force than a flapper.

Installation

  • Standard 12-inch rough-in.
  • DryLock™ System saves installation time and helps prevent water leakage.
  • Seat and supply line not included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-3888-RA
  • Product familyToilets
  • Product groupCimarron®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)30.5
  • Width (inches)17.62
  • Depth (inches)27.25
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States