Publish your products
K-3950 Tresham® Comfort Height® Two-piece elongated 1.28 gpf chair height toilet
K-3950 Tresham® Comfort Height® Two-piece elongated 1.28 gpf chair height toilet
K-3950 Tresham® Comfort Height® Two-piece elongated 1.28 gpf chair height toilet
    Kohler

    K-3950 Tresham® Comfort Height® Two-piece elongated 1.28 gpf chair height toilet

    The elegant simplicity of Shaker-style furniture inspires the edgy, neo-traditional design of the Tresham collection. The Tresham Comfort-Height® two-piece elongated toilet is accented by an elegant trim that recalls architectural molding and offers an eclectic twist on classic Americana traditions. Complements the Tresham collection as well as a variety of styles from classic to modern.

    FEATURES

    • Two-piece toilet.
    • Elongated bowl offers added room and comfort.
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
    • 1.28 gallons per flush (gpf).
    • 2-1/8-inch glazed trapway.
    • Standard left-hand Polished Chrome trip lever included.
    • Combination consists of the K-4899 tank and the K-4799 bowl.
    • Coordinates with other products in the Tresham collection.

    Technology

    • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
    • AquaPiston canister allows water to flow into the bowl from all sides (360 degrees), increasing the power and effectiveness of the flush.
    • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
    • Durable canister design has 90% less exposed seal material than a 3-inch flapper, for leak-free performance.
    • Light-touch canister flush requires a lower actuation force than a flapper.

    Installation

    • Standard 12-inch rough-in.
    • Three-bolt installation.
    • Seat and supply line not included.

    Water Conservation & Rebates

    • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.
    • Eligible for consumer rebates in some municipalities.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3950
    • Product familyToilets
    • Product groupTresham®
    • TypeObject (single object)
    • Date of publishing2011-06-24
    • Edition number1
    • Height (inches)31.25
    • Width (inches)16.63
    • Depth (inches)29.19
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States