Publish your products
Simplice™ 12" teardrop pendant
Kohler

Simplice™ 12" teardrop pendant

With an elegant, universal design, the Simplice lighting collection speaks a chic design language that everyone can understand. Simplice lighting fixtures will provide the finishing touch to any area of your home and are available in a variety of finishes. The teardrop-shaped clear glass shade is delicately accentuated with an elegant ripple design along the bottom half. At Kohler, we make it our business to help you create the home of your dreams.

  • Teardrop-shaped shade in clear glass with ripple design along the bottom
  • Suitable for damp locations, per UL 1598
  • Coordinates with other products in the Simplice collection
  • Includes installation hardware
  • Fixture is dimmable when paired with dimmer switch and compatible bulbs
  • Requires bulb with medium (E26) base; type T10 or G25 bulb recommended (sold separately)

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-42197-PE01
  • Product familyLighting Fixture
  • Product groupSimplice™
  • TypeObject (single object)
  • Date of publishing2025-09-03
  • Edition number1
  • Height (inches)67.2
  • Width (inches)12
  • Depth (inches)12
Related
  • Material mainMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Mexico
United States