Publish your products
K-4652-A Lustra™ with Quick-Release™ Hinges elongated toilet seat with antimicrobial agent
K-4652-A Lustra™ with Quick-Release™ Hinges elongated toilet seat with antimicrobial agent
    Kohler

    K-4652-A Lustra™ with Quick-Release™ Hinges elongated toilet seat with antimicrobial agent

    Featuring sturdy, stain-resistant plastic construction, this Lustra toilet seat blends with any bathroom decor. Contoured for comfort, the seat fits most elongated toilets. This seat features innovative technology that makes it easy to install and clean.

    FEATURES

    • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
    • Quick-Attach® hardware for fast and secure installation.
    • Color-matched plastic hinges.
    • Includes an antimicrobial agent that protects the toilet seat from odor- and stain-causing bacteria, mold and mildew. Antimicrobial agent does not protect the user from disease-causing bacteria.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-4652-A
    • Product familyAccessories
    • Product groupLustra™ Quick-Release™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)1
    • Width (inches)14.18
    • Depth (inches)17.81
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States