Publish your products
K-5016-ER Dexter™ siphon-jet wall-mount 0.5 or 1.0 gpf urinal with rear spud
Kohler

K-5016-ER Dexter™ siphon-jet wall-mount 0.5 or 1.0 gpf urinal with rear spud

The straightforward design of the Dexter elongated urinal brings KOHLER styling and functionality to any application. The compact size is ideal for smaller public restrooms, and the back-wall geometry limits splashback for a cleaner user experience. This model features a 3/4" rear spud.

FEATURES

  • Siphon jet urinal.
  • 0.5 or 1.0 gpf (1.9 or 3.8 lpf) based on valve selected.
  • Includes inlet and outlet spuds and hangers.
  • Includes anit-backsplash walls.
  • 14-1/2" extended rim.

Note: This product cannot be shipped to CA.

Material

  • Vitreous china.

Installation

  • 3/4" rear spud


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-5016-ER
  • Product familyUrinals
  • Product groupDexter™
  • TypeObject (single object)
  • Date of publishing2011-06-16
  • Edition number1
  • Height (inches)20.38
  • Width (inches)13.5
  • Depth (inches)14.5
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 41 13.16
  • CSI MasterFormat 2014 TitleResidential Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

North America
Canada
Mexico
United States