Publish your products
K-5016-ETSS Dexter™ siphon-jet wall-mount 0.5 or 1.0 gpf urinal with top spud, antimicrobial
Kohler

K-5016-ETSS Dexter™ siphon-jet wall-mount 0.5 or 1.0 gpf urinal with top spud, antimicrobial

The straightforward design of the Dexter elongated urinal brings KOHLER styling and functionality to any application. The compact size is ideal for smaller public restrooms, and the back-wall geometry limits splashback for a cleaner user experience. This model features a 3/4" top spud.


FEATURES

  • Siphon jet urinal.
  • 3/4" top spud.
  • 3/4" top spud.
  • Includes inlet and outlet spuds and hangers.
  • Includes anti-backsplash wall.
  • Note: This product cannot be shipped to CA

Material

  • Vitreous china.

Technology

  • Antimicrobial finish inhibits the growth of mold, mildew, stain and odor causing bacteria on the fixture surface.

Installation

  • 14-1/2"(368 mm) extended rim.

Water Conservation & Rebates

  • 0.5 or 1.0 gpf (1.9 or 3.8 lpf) based on valve selected.
  • WaterSense® compliant when used with WaterSense flushometer.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-5016-ETSS
  • Product familyUrinals
  • Product groupDexter™
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)20.38
  • Width (inches)13.5
  • Depth (inches)14.5
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 41 13.16
  • CSI MasterFormat 2014 TitleResidential Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

North America
Canada
Mexico
United States