Publish your products
K-5562 Invigoration® Series Large drain pan
Kohler

K-5562 Invigoration® Series Large drain pan

Complete your Invigoration steam generator shower installation with this durable stainless steel drain pan.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-5562
  • Product familyAccessories
  • Product groupInvigoration® Series
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)14
  • Width (inches)19.37
  • Depth (inches)2
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit