Triton® double lever handle utility sink faucet with rosespray gooseneck spout

Seamlessly combining functionality with style, the Triton utility sink faucet features sturdy solid brass construction, one-piece ceramic valves that resist debris and hard water buildup and ergonomic handle rotation that provides on/off water control with only a quarter turn.

Features

  • Valvet® valves.
  • Adjustable flanges.
  • Stationary gooseneck spout.
  • Lever handles.
  • For 8" (203 mm) centers.
  • 5-3/16" (132 mm) spout reach.
  • 1/2" NPT inside-threaded inlets.
  • Rosespray.
  • Lower flow aerator options available (refer to the Kohler Price Book).
  • 2.2 gal/min (8.3 l/min) maximum flow rate [max at 60 psi.

Material

  • Brass construction.
  • Brass valve bodies.
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Canada
Mexico
United States