Publish your products
K-76746 Real Rain® diverter valve
Kohler

K-76746 Real Rain® diverter valve

The Real Rain diverter valve actuates the Deluge function of the Real Rain overhead shower panel, delivering approximately 0.5 gallons of water in 8 seconds to simulate the energetic burst of a heavy summer rainstorm.

Features

  • Real Rain Diverter Valve system actuates Real Rain's Deluge function delivering approximately 0.5 gallons in eight seconds.

Material

  • Valve is a forged brass body.

Installation

  • Real Rain Diverter Valve is designed to be in-line between the shower valve and Real Rain Panel.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-76746
  • Product familyValves
  • Product groupReal Rain®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)2.75
  • Width (inches)1.94
  • Depth (inches)2.44
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit