Publish your products
K-8642 Rely® 60" x 30" shower base with right-hand drain
K-8642 Rely® 60" x 30" shower base with right-hand drain
K-8642 Rely® 60" x 30" shower base with right-hand drain
    Kohler

    K-8642 Rely® 60" x 30" shower base with right-hand drain

    This Rely shower base provides the reassurance of a low stepover threshold for easy access to your shower. A water containment bead along the threshold serves to prevent water escaping onto the bathroom floor. Durable acrylic construction eliminates any flex when stepping into the shower and allows for quick, easy installations. The Rely shower base is designed to work with any shower wall application and pairs perfectly with the KOHLER Choreograph® shower wall collection. Coordinate it with Choreograph walls and accessories to complete your personalized shower installation.

    FEATURES

    • Low-threshold design for easy entry and exit.
    • Molded-in textured floor.
    • Water containment bead incorporated into the threshold design provides an optimum barrier, eliminating water escaping from the shower space.
    • Single threshold for alcove installation.
    • Coordinates with Choreograph® shower walls and other KOHLER® collections.

    Material

    • Acrylic.

    Installation

    • Right drain.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-8642
    • Product familyShowers
    • Product groupRely®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)4.68
    • Width (inches)30
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States