Publish your products
K-8998 Adjustable P-trap with tubing outlet, 1-1/4" x 1-1/4"
Kohler

K-8998 Adjustable P-trap with tubing outlet, 1-1/4" x 1-1/4"

You can count on this adjustable P-trap with 1-1/4" O.D. inlet and 1-1/4" O.D. outlet to keep your fixtures at optimal performance. The trap features durable cast solid brass construction, adjustable rotation on the outlet tube, a slip-joint inlet and a convenient cleanout plug.

FEATURES

  • Adjustable rotation on tube outlet
  • Slip-joint inlet
  • Cleanout plug
  • Flange

Material

  • Cast brass construction

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-8998
  • Product familyPlumbing
  • Product groupP-Trap
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)4.37
  • Width (inches)3
  • Depth (inches)11.75
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • Uniclass 2015 CodePr_65_52_61
  • Uniclass 2015 DescriptionPipe accessories
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
Canada
Mexico
United States