Publish your products
Tend™ Urinal with Mach® Tripoint® touchless DC 0.5 gpf flushometer
Kohler

Tend™ Urinal with Mach® Tripoint® touchless DC 0.5 gpf flushometer

With smooth, clean lines and an innovative installation process, the Tend™ washout urinal is a modern marvel. Tend washout urinal mounts to the wall by its trapway, eliminating bolts, making for a simpler installation and easier cleaning. Equipped with a washout flush system and paired with a 0.5 gpf Mach Tripoint touchless flushometer, Tend is a winning design for contemporary bathrooms.

Features

  • Fixture and touchless flushometer combination is engineered for optimal performance.
  • Washout urinal.
  • Includes anti-backsplash wall.
  • 0.5 gpf (1.9 lpf).
  • 3/4" (19 mm) top spud.
  • Flush valve activation distance is factory-set.
  • No external flush volume adjustment ensures water conservation.
  • 24-hour automatic sentinel flush keeps trapway fresh.
  • Mechanical override enables flushometer to be used manually even during a power outage.
  • Chloramine and chlorine resistance on all rubber components exposed to waterway.
  • Locking stop cap provides protection against vandalism.
  • 125-micron filter protects internal components.
  • High back pressure vacuum breaker.
  • Powered by 1.5V AA lithium batteries.
  • For this combination, order K-20713-ET urinal and K-10UD00G20 flushometer.

Material

  • Vitreous china urinal.
  • Brass flush valve with durable Polished Chrome finish.

Technology

  • Electronic infrared sensor with Tripoint® technology for accurate activation.
  • Patented piston technology for superior flush volume accuracy.

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-PR20713-T2D
  • Product familyUrinals
  • Product groupTend™
  • TypeObject (single object)
  • Date of publishing2022-04-29
  • Edition number1
  • Height (inches)38.43
  • Width (inches)13
  • Depth (inches)14.87
Related
  • Material mainVitreous china
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

North America
Canada
Mexico
United States