Publish your products
Dexter™ High-efficiency urinal with Mach® Tripoint® touchless 0.5 gpf HES-powered flushometer
Kohler

Dexter™ High-efficiency urinal with Mach® Tripoint® touchless 0.5 gpf HES-powered flushometer

The straightforward design of the Dexter urinal brings KOHLER styling and functionality to any application. Equipped with a washout flush system and paired with a 0.5 gpf Mach Tripoint touchless flushometer, the Dexter urinal combines water savings with a compact wall print perfect for smaller commercial bathrooms. This Dexter urinal is ideal for customers who want to conserve water but do not want a waterless urinal.

Features

  • Fixture and touchless flushometer combination is engineered for optimal performance.
  • Washout urinal.
  • Includes anti-backsplash wall.
  • 0.5 gpf (1.9 lpf).
  • 3/4" (19 mm) top spud.
  • Flush valve activation distance is factory-set.
  • No external flush volume adjustment ensures water conservation.
  • 24-hour automatic sentinel flush keeps trapway fresh.
  • Mechanical override enables flushometer to be used manually even during a power outage.
  • Chloramine and chlorine resistance on all rubber components exposed to waterway.
  • Locking stop cap provides protection against vandalism.
  • 125-micron filter protects internal components.
  • High back pressure vacuum breaker.
  • Powered by a 30 year/875,000 cycle hybrid energy cell.
  • For this combination, order K-5016-ET urinal and K-10UH00G20 flushometer.

Material

  • Vitreous china urinal.
  • Brass flush valve with durable Polished Chrome finish.

Technology

  • Electronic infrared sensor with Tripoint® technology for accurate activation.
  • Patented piston technology for superior flush volume accuracy.

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-PR5016-T2H
  • Product familyUrinals
  • Product groupDexter™
  • TypeObject (single object)
  • Date of publishing2022-04-29
  • Edition number1
  • Height (inches)37.12
  • Width (inches)13.62
  • Depth (inches)14.5
Related
  • Material mainVitreous china
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

North America
Canada
Mexico
United States