Publish your products
Florez™ Three-piece bathroom accessory set
Kohler

Florez™ Three-piece bathroom accessory set

By combining a modern profile with classical decorative details, this Florez three-piece bathroom accessory set delivers a flawless blend of elegance and artistry to your bathroom space. This three-piece set includes a 24" towel bar, towel ring, and toilet paper holder, adding the convenience of getting all pieces together — everything matches — for an easy, coordinated approach to bathroom decor. It complements many bathroom designs and coordinates with other products in the Florez bathroom collection. With KOHLER®, it’s easy to find the design solution that’s right for you.

Features

  • Coordinating 24" (609 mm) towel bar, towel ring, and toilet paper holder
  • Open-ended holder makes changing toilet paper quick and simple
  • Coordinates with other products in the Florez collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Easy installation – no special tools required
  • Installation hardware and template included

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R27909
  • Product familyBathroom Accessories
  • Product groupFlorez™
  • TypeObject (single object)
  • Date of publishing2024-03-15
  • Edition number1
  • Height (inches)17.83
  • Width (inches)3.58
  • Depth (inches)28.72
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit