Publish your products
Desette™ Toilet paper holder
Kohler

Desette™ Toilet paper holder

Soft curves and smooth surfaces turn your bathroom into a warm, relaxing place. The Desette toilet paper holder complements a wide range of bathroom designs and coordinates with other products in the Desette bathroom collection. With KOHLER®, it’s easy to find the design solution that’s right for you.

Features

  • Open-ended holder makes changing toilet paper quick and simple
  • Coordinates with other products in the Desette collection
  • Includes installation hardware

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Easy installation – no special tools required

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R29189
  • Product familyToilet Tissue Holder
  • Product groupDesette™
  • TypeObject (single object)
  • Date of publishing2024-03-14
  • Edition number1
  • Height (inches)2
  • Width (inches)3.12
  • Depth (inches)7.49
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • ETIM CodeEC010907
  • ETIM NameRecess for tissue holder
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit