Publish your products
K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit
K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit
K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit
K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit
K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit
K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit
K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit
K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit
K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit
    Kohler

    K-R31466-1PC Prologue® 33" x 22" x 9" top-mount/undermount single-bowl kitchen sink kit

    4.8 out of 5 stars4.8(13 reviews)

    The Prologue kitchen sink offers flexibility with its dual-mount installation option. This stainless steel sink features SilentShield®, an engineered sound-absorption system that significantly reduces dishwashing and disposal noise. Deep bowl with a contemporary flair provides more workable space for larger items.

    Features

    • 36" (914 mm) minimum base cabinet width.
    • Single bowl.
    • 9" (229 mm) depth provides generous workspace.
    • Rounded 0.98" (25 mm) corners are easy to clean.
    • Single faucet hole.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Two-function pull-down sprayhead with touch-control allows you to switch from aerated stream to Sweep® spray.
    • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • Box includes: Sink, assembled Vibrant Stainless pull-down faucet, bowl rack, strainer, installation hardware.

    Material 

    • Premium 18-gauge stainless steel.
    • Durable material construction.
    • KOHLER stainless steel sinks resist corrosion and tarnishing.

    Installation 

    • Top-mount or undermount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R31466-1PC
    • Product familySinks
    • Product groupPrologue™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)9.3
    • Width (inches)33
    • Depth (inches)22
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit