Publish your products
Chesil™ 30" bathroom vanity cabinet with sink and quartz top
Kohler

Chesil™ 30" bathroom vanity cabinet with sink and quartz top

Inspired by eighteenth-century Shaker style furniture design, the Chesil bathroom vanity cabinet collection was fashioned with exacting lines to create a simple statement yet bridge the gap between commonplace and niche. Rail frame door and drawer panels, along with sharply squared cabinet pulls featuring subtle details, add a clean, crisp look. Vanity set includes cabinet, quartz countertop, sink, finish-matched legs, and Vibrant® Brushed Nickel hardware.

Features

  • Set includes cabinet, precut quartz vanity top, sink, legs, and cabinet hardware
  • 4" (102 mm) centerset faucet holes
  • Three-way adjustable slow-close door hinges for easy cabinet access
  • Full-extension 12-3/4" (325 mm) drawer with soft-close side-mount slides
  • 17-5/16" (439 mm) cabinet interior provides ample storage space
  • Finish-matched cabinet interior offers generous clearance for plumbing
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately)
  • Faucet sold separately

Material

  • Quartz vanity top adds beauty and long-lasting durability
  • Solid wood and moisture-resistant MDF
  • Painted exterior
  • Quartz vanity top
  • Vitreous china sink

Installation

  • Easy installation – no special tools required
  • Separate vanity top makes for simplified installation

Notice to California Customers

  • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection. For more information go to www.P65Warnings.ca.gov/wood

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R35903-ABS
  • Product familyFurniture
  • Product groupChesil™
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)36.14
  • Width (inches)30.43
  • Depth (inches)19.24
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • ETIM CodeEC010013
  • ETIM NameBathroom vanity
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States