Publish your products
Rill™ Three-piece bathroom accessory set
Kohler

Rill™ Three-piece bathroom accessory set

With smooth silhouettes blending into defined intersections, the Rill bathroom accessory collection introduces a sense of elegance into your space. The three-piece set adds the convenience of getting all pieces together — everything matches — for an easy, coordinated approach to bathroom decor. The set includes an 24" towel bar, towel ring, and toilet paper holder.

Features

  • Coordinating 24" (609 mm) towel bar, towel ring, and toilet paper holder
  • Open-ended holder makes changing toilet paper quick and simple
  • Coordinates with other products in the Rill collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Easy installation – no special tools required
  • Installation hardware and template included

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-REC28014
  • Product familyBathroom Accessories
  • Product groupRill™
  • TypeObject (single object)
  • Date of publishing2024-03-14
  • Edition number1
  • Height (inches)25.32
  • Width (inches)3.5
  • Depth (inches)26.23
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States