K-3578 Barrington™ Comfort Height® Two-Piece Elongated 1.0 gpf Toilet with Pressure Lite® Flushing Technology and Left-Hand Trip Lever - kohlerarchive

Unique ref.:   kohler-3578

Brand: Kohler
Product family: Water Operated Water Closets
Product group: Barrington™ Comfort Height®
Designed in: United States
Manufactured in: United States
Date of publishing:2014-10-03
Edition number: 1

Product description

Barrington Pressure Lite 1.0 gpf toilets are perfect for those customers aggressively seeking the benefits of water conservation, this new toilet qualifies for water rebate programs and contributes to LEED credits. An optimized 1.0-gallon flush setting reduces water consumption by more than 37% over 1.6-gallon toilets.

Features
  • 31-1/2" L x 21-1/4" W x 31-1/4" H
  • Pressure Lite flushing system
  • Two-piece toilet
  • Elongated, rear-outlet bowl
  • 1.0 gpf/ 4 lpf
  • Meets strict flushing performance guidelines established by the EPA (Environmental Protection Agency) WaterSense program
  • This product can help a building earn Water Efficiency points in the LEED Green Building Rating System™; see specification sheet for water use data

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kohler/product/kohler-3578
Product url: http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=3578
Installation instructions:
Product certification:
Technical description:
Instruction video:
GTIN code:

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main: Vitreous china
Material secondary:

Classification

BIMobject Category: Sanitary - WC

North America

  • United States