K-7539 Tripoint® Exposed Hybrid 1.0 gpf Blowout Flushometer for Urinal Installation - kohlerarchive

Unique ref.:   kohler-7539

Brand: Kohler
Product family: Sanitary Components
Product group: Tripoint®
Designed in:
Manufactured in:
Date of publishing:2014-02-09
Edition number: 1

Product description

Operating with a sophisticated electronic sensor, Touchless flushometers with Tripoint technology feature highly accurate, dependable performance. These flushometer valves, which offer attractive options for any commercial or institutional installation, are UL listed and comply with the guidelines of the Americans with Disabilities Act (ADA).

Features
  • Powered by the 30-year Hybrid Energy System.
  • Electronic infrared sensor with Tripointâ„¢ technology for accurate activation.
  • Intended for toilet installations with 1-1/2-inch top spud coupling connection
  • 1 gallon per flush (gpf) for low water consumption.
  • Piston valve technology offers reliable and accurate flushing performance across pressures.
  • Activation distance is factory set - no adjustments on-site.
  • Chloramine resistance on all rubber exposed to waterway.
  • Manual courtesy flush button (works without DC power).
  • 24-hour sentinel flush operates automatically if unit not flushed for 24 hours.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kohler/product/kohler-7539
Product url: http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=7539
Installation instructions:
Product certification:
Technical description:
Instruction video:
GTIN code:

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Sanitary - Bathroom Accessories

North America

  • United States