K-97282-4 July™ Single-Handle Commercial Bathroom Sink Faucet without Drain - kohlerarchive

Unique ref.:   kohler-97282-4

Brand: Kohler
Product family: Mixing Faucets
Product group: July™
Designed in:
Manufactured in:
Date of publishing:2015-04-15
Edition number: 1

Product description

With its contemporary curves and sleek, simple lines, the July faucet offers European styling at an approachable price. The single lever handle provides easy, ergonomic control of both water volume and temperature.

Features

  • Single lever handle allows for both on/off activation and temperature setting.
  • Lift rod and drain not included.
  • Faucet handle features a red/blue temperature index.
  • .5 gpm (gallons per minute) flow rate.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • Temperature memory allows the faucet to be turned on and off at the exact temperature position you set during use.
  • Flexible supplies for simplified installation.
  • Secure aerator is vandal resistant.
  • Coordinates with other products in the July collection.

Material

  • Brass construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Single-hole
  • Pre-attached supply lines make installation quick and easy.

Water Conservation & Rebates

  • .5-gpm faucets use at least 78% percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.
  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kohler/product/kohler-97282-4
Product url: http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=97282...
Installation instructions:
Product certification:
Technical description:
Instruction video:
GTIN code:

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Sanitary - Taps/Faucets/Brassware
IFC classification: Valve
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
Code: L72511
Description: Taps
Code: PR-35-79-95
Description: Wash Basin And Trough Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87_84
Uniclass 2015 Description: Sink taps
Code: 35-79-95
Description: Wash Basin And Trough Water Supply Fittings

North America

  • United States