Publish your products
K-4007 San Souci® One-piece round-front 1.28 gpf toilet with slow-close seat
K-4007 San Souci® One-piece round-front 1.28 gpf toilet with slow-close seat
K-4007 San Souci® One-piece round-front 1.28 gpf toilet with slow-close seat
    Kohler

    K-4007 San Souci® One-piece round-front 1.28 gpf toilet with slow-close seat

    With sleek curves and a low-profile silhouette, the San Souci one-piece toilet makes a strong design statement. A compact tank curves seamlessly into a round-front bowl for a space-saving profile. A 1.28-gallon flush provides significant water savings of up to 16,500 gallons per year, compared to a 3.5-gallon toilet, without sacrificing performance. This toilet comes with a soft-close seat featuring innovative technology that prevents the seat from slamming and simplifies both cleaning and installation. 

    Features

    • One-piece toilets integrate the tank and bowl into a seamless, easy-to-clean design.
    • Round-front bowl offers an ideal solution for smaller baths and powder rooms.
    • Low-profile design.
    • 1.28 gallons per flush (gpf).
    • Standard left-hand trip lever included.
    • Includes K-4009 Reveal® Quiet-Close™ with Grip-Tight seat.

    Technology

    • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
    • AquaPiston canister allows water to flow into the bowl from all sides (360 degrees), increasing the power and effectiveness of the flush.
    • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
    • Durable canister design has 90% less exposed seal material than a 3-inch flapper, for leak-free performance.
    • Light-touch canister flush requires a lower actuation force than a flapper.

    Installation

    • Standard 12-inch rough-in.
    • Supply line not included.

    Water Conservation & Rebates

    • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.
    • Eligible for consumer rebates in some municipalities.
    • This product meets water savings requirements for CALGreen and Colorado SB 14-103.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 25-5/8", Height 24-1/4", Width 16-3/4"

    Technical specification
    • Unique ref.kohler-K-4007
    • Product familyToilets
    • Product groupSan Souci®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    North America
    Canada
    Mexico
    United States